AVENTICS-1827002304

AVENTICS™ Clevis mounting MP2 1827002304

Product Description

MP2-KPZ-D50MM

Specifications

For series
KPZ
Piston diameter
50 mm
Swivel bearing Ø
12 mm
Housing material
Steel
Screws material
Steel

Documents & Drawings