AVENTICS™ Flexible spherical coupling, Series PM5 1826409007

Product Description

CM2-PM5-M036-M2-A

Specifications

For series
to mount on cylinder PRA, TRB, CCL-IS/-IC, CCI, SSI, MNI, KPZ, KHZ, 167, CVI, RPC, RDC, ITS, spherical
For series
ITS
Thread size
M36x2
Weight
5.4 kg
Housing material
Steel
Surface housing
galvanized