AVENTICS-1825805276

AVENTICS™ Bearing block, Series AB7-HD 1825805276

Product Description

CM1-AB7-040-M1-A

Specifications

Version
Suitable for robust mechanical engineering applications, with fixed bearing
Standardization
ISO 15552
Piston diameter
40 mm
Swivel bearing Ø
12 mm
Housing material
Nodular graphite iron
Screws material
Galvanized Steel

Documents & Drawings