Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
AVENTICS-1822124013

AVENTICS™ Ball eye rod end with flange, Series AP6 1822124013

Product Description

CM2-AP6-M27X2-M2-A

Specifications

For series
with flange, to mount on cylinder PRA, TRB, CCI, SSI, MNI, RPC, KPZ, 167, CVI, RDC, 102, ITS
For series
PRA, TRB, 167, CVI
Thread size
M27x2
Swivel bearing Ø
30 mm
Weight
1.17 kg
Housing material
Steel
Surface housing
galvanized