AVENTICS-1820415037

AVENTICS™ Bellow suction gripper, BSG series 1820415037

Product Description

BSG-22,0-MQ-G018-EX

Specifications

Min. ambient temperature
-30 °C
Max. ambient temperature
180 °C
Temperature resistance
Heat resistant
Temporary ambient temperature (<30 s) min.
-50 °C
Temporary ambient temperature (<30 s) max.
220 °C
Compressed air connection
G 1/8
external diameter
20 mm
Holding force
5.7 N
Separation force
15.2 N
Volume
1.4 cm³
Max. curving on object Rmin
25 mm
Abrasion value according to DIN 535 16
180-200 mm³
Hardness according to standard
55 ± 5 Shore A
Connection thread type
External thread
Material connector
Aluminum
Suction unit material
Fluoromethyl silicone
Delivery unit
1 piece
Weight
0.006 kg