AVENTICS-1820415029

AVENTICS™ Bellow suction gripper, BSG series 1820415029

Product Description

BSG-11,0-MQ-G018-EX

Specifications

Min. ambient temperature
-30 °C
Max. ambient temperature
180 °C
Temperature resistance
Heat resistant
Temporary ambient temperature (<30 s) min.
-50 °C
Temporary ambient temperature (<30 s) max.
220 °C
Compressed air connection
G 1/8
external diameter
10.4 mm
Holding force
0.95 N
Separation force
3.8 N
Volume
0.23 cm³
Max. curving on object Rmin
10 mm
Abrasion value according to DIN 535 16
180-200 mm³
Hardness according to standard
55 ± 5 Shore A
Connection thread type
External thread
Material connector
Aluminum
Suction unit material
Fluoromethyl silicone
Delivery unit
2 piece
Weight
0.005 kg

Documents & Drawings