No image available
No image available
Your request is being processed.
AVENTICS-1820220021

AVENTICS™ 1820220021

Product Description

ISO1-5599-1

Specifications

Min. ambient temperature
-15 °C
Max. ambient temperature
80 °C
Type
Blanking piece, ISO 1
Standards
ISO 5599-1
Version
ISO 1
Accessory type
type F
Weight
0.008 kg
Housing material
Aluminum
Sealing material
Acrylonitrile butadiene rubber

Documents & Drawings