No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
AVENTICS-0821302026

AVENTICS™ Pressure regulator, Series MU1-RGS 0821302026

Product Description

MU1-RGS-G012-GAN-DS P(0,05-8,00)

Specifications

Function
Standard pressure regulator
Parts
Pressure regulator
Pressure gauge
without pressure gauge
Mounting orientation
Any
Regulator type
Diaphragm-type pressure regulator
Port
G 1/2
Nominal flow Qn
5500 l/min
Regulation range min.
0.2 bar
Regulation range max.
8 bar
Working pressure min.
0.5 bar
Working pressure max
13 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
80 °C
Activation
Pneumatically
Regulator function
with relieving air exhaust
Pressure supply
single
Control pressure max.
8 bar
Medium
Compressed air, Neutral gases
Weight
1.1 kg
Housing material
Die-cast aluminum
Seal material
Acrylonitrile butadiene rubber

Features

  • High flow rate possible due to the large nominal width
  • Robust design
  • Metal housing
  • Suitable for operations in harsh environments

Documents & Drawings