AVENTICS-0821300264

AVENTICS™ Distributor, Series NL2-DIC 0821300264

Product Description

NL2-DIC-G014-NC2

B10

Specifications

Type
Center infeed
Type
Can be assembled into blocks
Parts
Distributor
Mounting orientation
Any
Port
G 1/4
Version
Distributor 1x
Working pressure min.
0 bar
Working pressure max
16 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
60 °C
Medium
Compressed air, Neutral gases
Nominal flow Qn 1 to 2
2700 l/min
Nominal flow 1 ▶ 3
2700 l/min
Weight
0.593 kg
Housing material
Die cast zinc
Material front plate
Acrylonitrile butadiene styrene

Features

  • Easy-to-assemble
  • Manual, semi-automatic or fully-automatic condensate drains available
  • Transparent reservoirs available
  • Bayonet catches ensure easy maintenance

Documents & Drawings