AVENTICS™ Series S Stainless Steel NFPA Interchangeable Cylinders

Product Description

The AVENTICS S Series is a stainless-steel NFPA Interchangeable pneumatic cylinder line designed to perform in the toughest wash down applications. Its stainless-steel construction provides outstanding corrosion resistance. The cylinders incorporate an extra-long bushing and standard oversized wear band located on the rear of the piston. In addition, the proven T-Seal piston seal configuration with carboxilated nitrile and self-lubricating PTFE compound provide extended wear and long life.

Specifications

Bore
1-1/2", 2", 2-1/2", 3-1/4", 4", 5", 6", 8"
Operating Environment
Corrosive; Indoor; Washdown
Stroke
Up to 99" Max (standard)
Standards / Regulations
NFPA
Max Operating Pressure
150 psi (air)

Features

  • 316 stainless-steel tube provides smooth, corrosion-free operation
  • Cutting-edge PolyLube™ composite rod bushings are extra-long and specifically designed for applications where corrosion, low-friction, and excellent wear characteristics are desired
  • Standard rod wiper construction is highly durable polyurethane
  • Piston rod is machined from 303 stainless steel and is turned, ground, and polished with a chrome-plated surface for maximum rod bushing and seal life.
  • Bushing retainer has a full-face design to minimize corners and crevices, enabling the cylinder to perform in food grade applications