No image available
No image available
Your request is being processed.
AVENTICS-P-IS12

AVENTICS™ Series IS12 Directional valves

Product Description

The AVENTICS Series IS12 complies with the valve standard ISO 5599-1. The Series offers electrically controlled ISO valves of size IOS1 and 2 with Form A or central M12 connectors.

Products

Search
1-10 of 119 results for Products
:
AVENTICS™ 5/2-directional valve, Series IS12, size 1 0820024001
Activation
Electrically
Flow (L/M)
1060 l/min
Max Working Pressure
10 bar
Valve Pilot
Internal
availability
Activation
Flow (L/M)
Max Working Pressure
Valve Pilot
availability
Electrically
1060 l/min
10 bar
Internal
QuickShip
AVENTICS™ 5/2-directional valve, Series IS12, size 1 0820024002
Activation
Electrically
Flow (L/M)
1060 l/min
Max Working Pressure
10 bar
Valve Pilot
Internal
availability
Activation
Flow (L/M)
Max Working Pressure
Valve Pilot
availability
Electrically
1060 l/min
10 bar
Internal
QuickShip
AVENTICS™ 5/2-directional valve, Series IS12, size 1 0820024003
Activation
Electrically
Flow (L/M)
1060 l/min
Max Working Pressure
10 bar
Valve Pilot
Internal
availability
Activation
Flow (L/M)
Max Working Pressure
Valve Pilot
availability
Electrically
1060 l/min
10 bar
Internal
AVENTICS™ 5/2-directional valve, Series IS12, size 1 0820024004
Activation
Electrically
Flow (L/M)
1060 l/min
Max Working Pressure
10 bar
Valve Pilot
Internal
availability
Activation
Flow (L/M)
Max Working Pressure
Valve Pilot
availability
Electrically
1060 l/min
10 bar
Internal
AVENTICS™ 5/2-directional valve, Series IS12, size 1 0820024006
Activation
Electrically
Flow (L/M)
1060 l/min
Max Working Pressure
10 bar
Valve Pilot
Internal
availability
Activation
Flow (L/M)
Max Working Pressure
Valve Pilot
availability
Electrically
1060 l/min
10 bar
Internal
AVENTICS™ 5/2-directional valve, Series IS12, size 1 0820024025
Activation
Electrically
Flow (L/M)
1060 l/min
Max Working Pressure
10 bar
Valve Pilot
Internal
availability
Activation
Flow (L/M)
Max Working Pressure
Valve Pilot
availability
Electrically
1060 l/min
10 bar
Internal
QuickShip
AVENTICS™ 5/2-directional valve, Series IS12, size 1 0820024026
Activation
Electrically
Flow (L/M)
1060 l/min
Max Working Pressure
10 bar
Valve Pilot
Internal
availability
Activation
Flow (L/M)
Max Working Pressure
Valve Pilot
availability
Electrically
1060 l/min
10 bar
Internal
QuickShip
AVENTICS™ 5/2-directional valve, Series IS12, size 1 0820024027
Activation
Electrically
Flow (L/M)
1060 l/min
Max Working Pressure
10 bar
Valve Pilot
Internal
availability
Activation
Flow (L/M)
Max Working Pressure
Valve Pilot
availability
Electrically
1060 l/min
10 bar
Internal
AVENTICS™ 5/2-directional valve, Series IS12, size 1 0820024028
Activation
Electrically
Flow (L/M)
1060 l/min
Max Working Pressure
10 bar
Valve Pilot
Internal
availability
Activation
Flow (L/M)
Max Working Pressure
Valve Pilot
availability
Electrically
1060 l/min
10 bar
Internal
QuickShip
AVENTICS™ 5/2-directional valve, Series IS12, size 1 0820024035
Activation
Electrically
Flow (L/M)
1060 l/min
Max Working Pressure
10 bar
Valve Pilot
Internal
availability
Activation
Flow (L/M)
Max Working Pressure
Valve Pilot
availability
Electrically
1060 l/min
10 bar
Internal

Features

  • Qn max. 2500 l/min
  • Electrical. control
  • Pneumatic control
  • Width: 42 mm, 56 mm

Parts & Accessories

Search
1-10 of 153 results for Parts & Accessories
:

Documents & Drawings