No image available
No image available
Your request is being processed.
AVENTICS-P-HF03-LG

AVENTICS™ Series HF03-LG Valve systems

Product Description

The AVENTICS Series HF03-LG valve system is ideal for a variety of applications. It is versatile due to its wide connectivity and modularity.

Products

Search
1-10 of 16 results for Products
:
AVENTICS™ 5/2-directional valve, Series HF03-LG 0820055001
Accessory Type
Base plate valves, electrically operated
Activation
Electrically
Flow (L/M)
850 l/min
Valve Pilot
External
availability
Accessory Type
Activation
Flow (L/M)
Valve Pilot
availability
Base plate valves, electrically operated
Electrically
850 l/min
External
QuickShip
AVENTICS™ 5/2-directional valve, Series HF03-LG 0820055002
Accessory Type
Base plate valves, electrically operated
Activation
Electrically
Flow (L/M)
850 l/min
Valve Pilot
External
availability
Accessory Type
Activation
Flow (L/M)
Valve Pilot
availability
Base plate valves, electrically operated
Electrically
850 l/min
External
QuickShip
AVENTICS™ 5/2-directional valve, Series HF03-LG 0820055051
Accessory Type
Base plate valves, electrically operated
Activation
Electrically
Flow (L/M)
850 l/min
Valve Pilot
External
availability
Accessory Type
Activation
Flow (L/M)
Valve Pilot
availability
Base plate valves, electrically operated
Electrically
850 l/min
External
QuickShip
AVENTICS™ 5/2-directional valve, Series HF03-LG 0820055052
Accessory Type
Base plate valves, electrically operated
Activation
Electrically
Flow (L/M)
850 l/min
Valve Pilot
External
availability
Accessory Type
Activation
Flow (L/M)
Valve Pilot
availability
Base plate valves, electrically operated
Electrically
850 l/min
External
QuickShip
AVENTICS™ 2x3/2-directional valve, Series HF03-LG 0820055101
Accessory Type
Base plate valves, electrically operated
Activation
Electrically
Flow (L/M)
850 l/min
Valve Pilot
External
availability
Accessory Type
Activation
Flow (L/M)
Valve Pilot
availability
Base plate valves, electrically operated
Electrically
850 l/min
External
QuickShip
AVENTICS™ 2x3/2-directional valve, Series HF03-LG 0820055102
Accessory Type
Base plate valves, electrically operated
Activation
Electrically
Flow (L/M)
850 l/min
Valve Pilot
External
availability
Accessory Type
Activation
Flow (L/M)
Valve Pilot
availability
Base plate valves, electrically operated
Electrically
850 l/min
External
QuickShip
AVENTICS™ 2x3/2-directional valve, Series HF03-LG 0820055201
Accessory Type
Base plate valves, electrically operated
Activation
Electrically
Flow (L/M)
850 l/min
Valve Pilot
External
availability
Accessory Type
Activation
Flow (L/M)
Valve Pilot
availability
Base plate valves, electrically operated
Electrically
850 l/min
External
QuickShip
AVENTICS™ 2x3/2-directional valve, Series HF03-LG 0820055202
Accessory Type
Base plate valves, electrically operated
Activation
Electrically
Flow (L/M)
850 l/min
Valve Pilot
External
availability
Accessory Type
Activation
Flow (L/M)
Valve Pilot
availability
Base plate valves, electrically operated
Electrically
850 l/min
External
QuickShip
AVENTICS™ 2x3/2-directional valve, Series HF03-LG 0820055301
Accessory Type
Base plate valves, electrically operated
Activation
Electrically
Flow (L/M)
850 l/min
Valve Pilot
External
availability
Accessory Type
Activation
Flow (L/M)
Valve Pilot
availability
Base plate valves, electrically operated
Electrically
850 l/min
External
QuickShip
AVENTICS™ 2x3/2-directional valve, Series HF03-LG 0820055302
Accessory Type
Base plate valves, electrically operated
Activation
Electrically
Flow (L/M)
850 l/min
Valve Pilot
External
availability
Accessory Type
Activation
Flow (L/M)
Valve Pilot
availability
Base plate valves, electrically operated
Electrically
850 l/min
External
QuickShip

Features

  • Modular design with up to 32 valves and 32 coils
  • High flow rate with up to 850 l/min
  • Pilot valve with 0.35 W per coil
  • Optimized weight due to plastic base and end plates
  • Direct mounting on assembly system profiles
  • High connectivity through Multipol or Fieldbus connection
  • Integrated fittings and all connections pointed in one direction

Parts & Accessories

Search
1-10 of 121 results for Parts & Accessories
:

Documents & Drawings