The AVENTICS Series 490/579/589 have a robust polymer housing that can be mounted individually or as a block. They cover a large range of voltages and feature fast connections for pneumatic tubing.
Activation
|
Electrically
|
Valve Function
|
NC
|
Return type
|
With spring return
|
Max Working Pressure
|
7 bar
|
availability
|
|
Activation
|
Electrically
|
Valve Function
|
NC
|
Return type
|
With spring return
|
Max Working Pressure
|
7 bar
|
availability
|
|
Activation
|
Electrically
|
Valve Function
|
NC
|
Return type
|
With spring return
|
Max Working Pressure
|
7 bar
|
availability
|
|
Activation
|
Electrically
|
Valve Function
|
NC
|
Return type
|
With spring return
|
Max Working Pressure
|
7 bar
|
availability
|
|
Activation
|
Electrically
|
Valve Function
|
NC
|
Return type
|
With spring return
|
Max Working Pressure
|
7 bar
|
availability
|
|
Activation
|
Electrically
|
Valve Function
|
NC
|
Return type
|
With spring return
|
Max Working Pressure
|
7 bar
|
availability
|
|
Activation
|
Electrically
|
Valve Function
|
NC
|
Return type
|
With spring return
|
Max Working Pressure
|
7 bar
|
availability
|
|
Activation
|
Electrically
|
Valve Function
|
NC
|
Return type
|
With spring return
|
Max Working Pressure
|
7 bar
|
availability
|
|
Activation
|
Electrically
|
Valve Function
|
NC
|
Return type
|
With spring return
|
Max Working Pressure
|
7 bar
|
availability
|
|
Activation
|
Electrically
|
Valve Function
|
NC
|
Return type
|
With spring return
|
Max Working Pressure
|
8 bar
|
availability
|
|
Compatibility index
|
15
|
Coil Width
|
30 mm
|
Industry
|
Industrial
|
Wattage
|
6 W
|
availability
|
|
Compatibility index
|
15
|
Coil Width
|
30 mm
|
Industry
|
Industrial
|
Wattage
|
|
availability
|
|
Compatibility index
|
15
|
Coil Width
|
30 mm
|
Industry
|
Industrial
|
Wattage
|
6.2 W
|
availability
|
|
Compatibility index
|
15
|
Coil Width
|
30 mm
|
Industry
|
Industrial
|
Wattage
|
4.4 W
|
availability
|
|
Flow (L/M)
|
1623 l/min
|
Industry
|
Industrial
|
Accessory Type
|
Silencers
|
Product Series
|
SI1
|
availability
|
|
Flow (L/M)
|
3390 l/min
|
Industry
|
Industrial
|
Accessory Type
|
Silencers
|
Product Series
|
SI1
|
availability
|
|
Flow (L/M)
|
6554 l/min
|
Industry
|
Industrial
|
Accessory Type
|
Silencers
|
Product Series
|
SI1
|
availability
|
|
Flow (L/M)
|
7223 l/min
|
Industry
|
Industrial
|
Accessory Type
|
Silencers
|
Product Series
|
SI1
|
availability
|
|
Flow (L/M)
|
8394 l/min
|
Industry
|
Industrial
|
Accessory Type
|
Silencers
|
Product Series
|
SI1
|
availability
|
|
Flow (L/M)
|
12848 l/min
|
Industry
|
Industrial
|
Accessory Type
|
Silencers
|
Product Series
|
SI1
|
availability
|
|
By selecting a new country/region, product(s) may be unavailable and items in your shopping cart will be removed. Please contact us for assistance.