No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Fisher-P-8540

Fisher™ 8540 High Performance Butterfly Valve

Product Description

The Fisher 8540 valve features an eccentrically mounted disk with a soft seal ring. Soft seals provide excellent sealing capabilities in both flow directions. The square shaft combines with a variety of actuators to form a reliable, high-performance valve suitable for many applications requiring tight shutoff

Features

  • Exceptional Shutoff — Bidirectional soft seal ring with pressure-assisting action results in exceptional shutoff rates as shown in the specifications.
  • Shaft Retention — Redundant shaft retention provides added protection. The packing follower and shaft step interact to hold the shaft securely in the valve body.
  • Easy Installation — The valve body self-centers on the line flange bolts as a fast, accurate means of centering the valve in the pipeline.
  • Approximately Linear Flow Characteristic — An approximately linear flow characteristic provides precise throttling control.
  • Powder Paint as Standard — The Emerson powder paint finish offers a corrosion-resistant finish to all steel parts.

Specifications

Certifications
PED, CUTR
Critical Service
General Service
Flow Characteristics
Linear
Material
Carbon Steel, Stainless Steel
Operating Temperature
Standard Temperature
Power Source
n/a
Pressure Class
ASME
Process Connection Type
Wafer
Seat/Seal Type
PTFE Seals
Shutoff Class
Bidirectional shutoff to Class VI per ANSI/FCI 70-2.
Standards
ASME B16.34
Stem
Square
Valve Size
NPS 3, NPS 4, NPS 6, NPS 8, NPS 10, NPS 12
Valve Size Standard
NPS

Documents & Drawings