Micro Motion-P-3500-3700 Transmitter

Micro Motion 3500 and 3700 Controller and Transmitter

Product Description

With combined Coriolis transmitter functions and PLC capabilities, the Micro Motion Series 3000 is built for industy-focused solutions, including net oil computer, enhanced density, custody transfer and marine fuel bunkering solutions.

Products

Search
1-2 of 2 results for Products
Configure
Configure

Specifications

Housing
3500/3300 Rack:
19-inch (486.2 mm) rack-mount housing meets DIN standard 41494 and IEC 297-3
3500/3300 Panel:
Front panel with bezel is rated NEMA 4X (IP65) Front panel is aluminum with laminate overlay
Housing
3700/3350 Field: Housing is epoxy painted aluminum, bracket is 304 SS
NEMA 4X (CSA) and IP66/IP67 (ATEX/IECEx)
Weight
3500/3300: Maximum 3.5 lb (1.6 kg), excluding prepared cables
3700/3350: 19 lb (8.6 k)
Display
Backlit LCD, 128 x 128 pixel, bit map Adjustable contrast Non-glare, chemical-resistant acrylic lens
Interface
Large push buttons with tactile feedback
Software-defined function keys
Chemical-resistant polyester

Features

  • Decrease your plant's labor, maintenance and operating costs with transmitter functions and PLC capabilities
  • Increase efficiency, accelerate throughput and improve product quality
  • Eliminate the need for external tools with full configuration capabilities
  • Improve interaction with a large, programmable display and descriptive alarms for easy setup, control and operation
  • Maximize uptime and process consistency with MVD technology that speeds response and enables multivariable measurement

Documents & Drawings