No image available
No image available
Your request is being processed.
Asco-P-5599-1

Numatics ISO 5599-1 Series Pneumatic Valve

Product Description

The Numatics Series ISO 5599-1 is a line of high-speed, heavy-duty pneumatic valves designed for general service on a wide variety of automation applications. The valves comply with ISO standard 5599/1 for valve-unit-to-base interchangeability. The rugged, multi-purpose valves employ patented Numatics spool and sleeve assembly for ultra-reliable performance.

Specifications

Valve Actuation
Solenoid - Direct Acting
Pipe / Port Size
1/4 "; 1/2 "; 3/8 "; 3/4 "
Port Type
G ISO228/1-G BSPP, NPTF
Function
4 way - 5/2, 4 way - 5/3, 4 way - 5/3 - Closed Center, 4 way - 5/3 - Open Center
Flow
From 1.0 Cv to 2.0 Cv, From 2.0 Cv to 6.0 Cv
Standards / Regulations
CSA, IP65, ISO
Operating Environment
Indoor, Outdoor, Washdown
Media
Air, Inert Gas, Vacuum

Features

  • Designed for repeatable and reliable operation in harsh environments
  • Meets ISO 5599/1 standard for drop-in replacement
  • Ideal for high cycle-rate machine applications
  • Modular design permits easy configuration
  • Direct solenoid, solenoid air pilot, and air pilot actuated models are available

Documents & Drawings