No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Emerson-P-controlInc-network-control

Controlinc Network Control

Product Description

Capable of controlling up to 250 valve actuator and provides the security of built-in redundancy for uninterrupted operation.

Features

  • Common valve actuator control functions are pre-configured and ready to monitor and control valves from the LCD panel or host computer
  • Supports Modbus network ports for networking with DCS SCADA or PLCs for total plant control
  • Supports Controlinc network including ring topology with up to 250 valve actuator per master
  • Encased in a compact 316 stainless steel enclosure NEMA/EEMAC Type 4X IEC IP66 wall mount with sealed rear-mounting holes or mounting brackets
  • Network multiple M250 masters to your host to automate thousands of actuator and tens of thousands auxiliary discrete and analog I/O points
  • Master supports Report-By-Exception (RBE) with all actuator on the network to dramatically improve response time

Specifications

Product Type
Accessories
Certifications
This product is only intended for use in large-scale fixed installations excluded from the scope of Directive 2011/65/EU on the restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).
Control Type
On/Off
Valve Type
Ball, butterfly, plug, triple offset

Documents & Drawings