Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
The ASCO Numatics offers a wide variety of polyurethane, polyethylene, and nylon tubing for pneumatic system applications. The tubing has outer diameters from 5/32 inch to 1/2 inch (4 mm to 12 mm). Multiple colors are available.
Numatrol® Series polyurethane tubing: this highly flexible tubing allows easy connection to barbed fittings with sharp bends possible in less than 1 inch
Low-density polyethylene tubing: this lightweight and flexible tubing has superior dielectric properties, is easily heat sealed, and is impermeable to gases and moisture
Nylon 11 tubing: this flexible nylon tubing is used for air and lubrication lines and instrumentation and process lines for chemicals and solvents.
Weld spatter-resistant tubing: this tubing is flexible with an excellent bend radius. It is resistant to kink damage and has a broad range of chemical resistance
The maximum number of products that can be compared is 4. Please refine your selection.
Inactivity Warning Dialogx
Your session is about to timeout due to inactivity. Click OK to extend your time for an additional 30 minutes.
This item has been successfully added to your list.x
This item has been successfully added to your list.
Select a Country/Region and Language
Select a Country/Region
Select a Language
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.