No image available
No image available
Your request is being processed.
Asco-8210G009DC24/DCD

ASCO™ 8210G009DC24/DCD

Product Description

The ASCO Series 210 is a line of economical, high-flow solenoid valves for liquid, corrosive, and air/inert gas service. With a wide range of pressure ratings, sizes, and resilient materials, the ultra-reliable 2-way valves provide long service life and low internal leakage. Industrial applications include car wash equipment, air compressors, pumps, laundry equipment, and industrial water control.

Specifications

Body Material
Brass
Flow (Cv) / Flow (Kv)
5.00 / 4.32
Function
2 way - 2/2 Normally Closed
Pipe/Port Type & Size
NPT 3/4
Valve Actuation
Solenoid
Media
Air, Inert Gas, Water, Light Oil
Min to Max Operating Pressure (Air)
5 - 100 PSI
Min to Max Operating Pressure (Water)
5 - 90 PSI
Min to Max Operating Pressure (Light Oil)
5 - 75 PSI
Product Weight
2.09 lbs
Order Code
20121
Kit Number
302376
Coil Class
FT
Coil Number
238710-006-D
Min to Max Ambient Temperature
32 - 104 °F
Min to Max Fluid Temperature
32 - 150 °F
Orifice Size
3/4 in
Voltage
24 Volts DC
Watt Rating
11.6 W
Item Status
Active
Lead Length
18 inch
Carton Note
3/4 X 3/4 2NC BRASS 11.6/F DC
Seating Elastomer
NBR
Mounting Direction
Any

Documents & Drawings