No image available
No image available
Your request is being processed.
Asco-P-PG

Numatics PG Series Grippers

Product Description

The Numatics Series PG is a line of low-profile grippers with true parallel motion generated by a pinion mechanism powered by a double-acting piston. Aluminum bronze alloy jaws and T-slot style design prevent breakage and offer superior load-bearing capabilities. The grippers are suitable for analytical and diagnostic equipment, biofuels, bottling, and commercial kitchen and laundry equipment applications.

Specifications

Bore
5/8"
Operating Environment
Corrosive, Hazardous, Indoor, Outdoor, Washdown
Stroke
1/2" Max

Features

  • Gripper body is hardcoat-anodized and PTFE-impregnated inside and out for durability in harsh environments
  • Two different strokes are available in same size, low-profile body
  • Hall Effect sensing is available to detect open and closed positions

Documents & Drawings