Asco-P-ISO 6432

Numatics ISO 6432 Series Round Line Cylinders

Product Description

The Numatics Series ISO 6432 is a metric, ISO-standard, mini cylinder line. It has a self-lubricating rod bushing with a low coefficient of friction for smooth actuation, excellent wear resistance, and long life. The ISO 6432 Series is ideal for compact automation systems in analytics and diagnostic instrumentation, bottling, automotive, and commercial kitchen and laundry equipment applications.

Specifications

Standards / Regulations
ISO
Bore
32 mm, 40 mm, 50 mm, 63 mm, 20 mm, 25 mm, 8 mm, 10 mm, 12 mm, 16 mm
Operating Environment
Corrosive, Hazardous, Indoor, Outdoor, Washdown
Stroke
500 mm Max

Features

  • Competitive interchangeability with ISO 6432 standard cylinders.
  • Integrated mountings for easy direct attachment of front and rear covers to the application
  • Equipped for magnetic position detectors
  • All stainless steel construction and high-temperature seals for corrosion-resistance in challenging environments

Documents & Drawings