Asco-P-GR90

ASCO Numatics GR90 Adjustable Angular Grippers

Product Description

The Numatics Series GR90 adjustable angular grippers feature a double-acting piston attached to a cross bar by a connecting rod. The linear movement of the piston is transformed into angular movement of the jaws through a double-toggle link mechanism. The grippers provide up to 52 pounds of closing force.

Specifications

Operating Environment
Corrosive; Hazardous; Indoor; Outdoor; Washdown

Features

  • Body is hard-coat anodized with PTFE to reduce friction and wear
  • Jaws are hardened alloy steel to extend service life
  • Front and side ports are standard for flexible mounting
  • Proximity switches are available to detect open and closed positions

Documents & Drawings