Asco-P-600

ASCO 600 Series Pipeline Strainers

Product Description

The ASCO Series 600 pipeline strainers should be used whenever it is essential that fluid be free of solid matter. They assure proper flow and prevent damage to valves, controls, and other equipment. The 600 Series has a forged brass construction and stainless steel straining element.

Specifications

Pipe / Port Size
1/8 "; 1/4 "; 1/2 "; 3/4 "; 3/8 "

Features

  • Effectively removes foreign matter from fluid
  • Suitable for steam service up to 250 psi maximum pressure
  • UL-recognized component

Documents & Drawings