Asco-P-353

ASCO 353 Series Solenoid Valve

Product Description

The ASCO Series 353, also known as 8353, pulse valve is a solenoid pilot operated diaphragm valve specially designed to deliver extremely fast pulsing in reverse-jet dust collector systems. With its high flow rates, higher peak pressure and the fastest response times on the market it delivers optimal filter cleaning performance, while using significantly less air. This results in energy savings for the user. The valve stands out for its long life, high peak pressure, extended temperature range, and faster installation with the patented Quick Mount Clamp connection. To find out how much air you could save, visit our savings calculator.

Products

Search
1-1 of 1 results for Products
:
ASCO™ 8353H038
Actuation
Solenoid
Flow (Cv)
53.00
Max Ambient Temperature
150
Max Operating Press. (Air)
125
availability
Same Day
Actuation
Flow (Cv)
Max Ambient Temperature
Max Operating Press. (Air)
availability
Solenoid
53.00
150
125
Same Day
QuickShip

Specifications

Valve Actuation Solenoid
Air Pilot, Air Operated
Body Material
Aluminum
Media
Air
Pipe / Port Size
3/4 "; 1 "; 1 1/4 "; 1 1/2 "; 2 "; 2 1/2 "; 3 "
Port Type
NPTF, G-Thread, Quick Mount Clamp Connection
Function
2 way - 2/2 Normally Closed
Flow
From 10 to 20 Cv, from 35 to 57 Cv, from 60 to 140 Cv
Voltage
24 AC, 110 AC, 115 AC, 120 AC, 208 AC, 220 AC, 230 AC, 240 AC, 440 AC, 480 AC | 50, 60 Hz | 24V DC | other on request
Operating Environment
Hazardous, Indoor, Outdoor
Standards / Regulations
Class I Div 1, Class I Div 2, Class II Div 1, Class II Div 2, Type 1, Type 2, Type 3, Type 3R, Type 3S, Type 4, Type 4X, Type 6, Type 6P, Type 7, Type 9, UL, CSA, ATEX Zone 1–21, ATEX Zone 2–22
Temperature
-40°F to 140°F, -4°F to 284°F

Features

  • Extremely fast open / close response time
  • High peak pressure for more effective bag cleaning
  • High flow Cv(s) to 140 m3h for effective bag cleaning
  • Quick mount Clamp connection eliminates thread cutting and separate sealing
  • Integral pilot has molded epoxy coils with available options
  • Valves may be mounted in any position
  • Global Ex approvals; ATEX, IEC EX, NEPSI, CUTR, KOSHA, UL, CSA
  • Available will all Explosion proof solenoids: NEMA, Ex d, Ex mb, Ex e mb
  • Available in a low temperature version, which is suitable for use at temperatures down to -40° C, as well as a high temperature version which is suitable up to + 140° C

Documents & Drawings