ASCO 215 Series Aluminum Body Solenoid Valves

Product Description

The ASCO Series 215, is an aluminum body, lightweight gas safety shut off valve for high flow applications.  The pilot operated construction works from zero pressure differential with resilient soft seating for tight shut off. Optional flange allows for double-solenoid & solenoid-motorized valve construction to allow for modularity and ease of mounting. The 215 Series is ideal for vacuum service, oxygen service, heating equipment applications, and long-life applications.

Products

Search
1-10 of 15 results for Products
:
ASCO™ 8215B050CSAAC120/60,110/50D
Actuation
Solenoid - Direct Acting
Coil Class
FT
Flow (Cv)
21.00
Max Ambient Temperature
125
availability
Same Day
Actuation
Coil Class
Flow (Cv)
Max Ambient Temperature
availability
Solenoid - Direct Acting
FT
21.00
125
Same Day
QuickShip
ASCO™ 8215B060CSAAC120/60,110/50D
Actuation
Solenoid - Direct Acting
Coil Class
FT
Flow (Cv)
32.00
Max Ambient Temperature
125
availability
Same Day
Actuation
Coil Class
Flow (Cv)
Max Ambient Temperature
availability
Solenoid - Direct Acting
FT
32.00
125
Same Day
QuickShip
ASCO™ 8215B070CSAAC120/60,110/50D
Actuation
Solenoid - Direct Acting
Coil Class
FT
Flow (Cv)
35.00
Max Ambient Temperature
125
availability
Same Day
Actuation
Coil Class
Flow (Cv)
Max Ambient Temperature
availability
Solenoid - Direct Acting
FT
35.00
125
Same Day
QuickShip
ASCO™ 8215C083AC120/60,110/50D
Actuation
Solenoid - Direct Acting
Coil Class
FT
Flow (Cv)
58.00
Max Ambient Temperature
125
availability
Same Day
Actuation
Coil Class
Flow (Cv)
Max Ambient Temperature
availability
Solenoid - Direct Acting
FT
58.00
125
Same Day
QuickShip
ASCO™ 8215G010AC120/60,110/50D
Actuation
Solenoid - Direct Acting
Coil Class
FT
Flow (Cv)
3.40
Max Ambient Temperature
125
availability
Same Day
Actuation
Coil Class
Flow (Cv)
Max Ambient Temperature
availability
Solenoid - Direct Acting
FT
3.40
125
Same Day
QuickShip
ASCO™ 8215G020AC120/60,110/50D
Actuation
Solenoid - Direct Acting
Coil Class
FT
Flow (Cv)
4.40
Max Ambient Temperature
125
availability
Same Day
Actuation
Coil Class
Flow (Cv)
Max Ambient Temperature
availability
Solenoid - Direct Acting
FT
4.40
125
Same Day
QuickShip
ASCO™ 8215G023AC120/60,110/50D
Actuation
Solenoid - Direct Acting
Coil Class
FT
Flow (Cv)
4.00
Max Ambient Temperature
125
availability
Same Day
Actuation
Coil Class
Flow (Cv)
Max Ambient Temperature
availability
Solenoid - Direct Acting
FT
4.00
125
Same Day
QuickShip
ASCO™ 8215G030AC120/60,110/50D
Actuation
Solenoid - Direct Acting
Coil Class
FT
Flow (Cv)
5.10
Max Ambient Temperature
125
availability
Same Day
Actuation
Coil Class
Flow (Cv)
Max Ambient Temperature
availability
Solenoid - Direct Acting
FT
5.10
125
Same Day
QuickShip

Specifications

Valve Actuation
Solenoid
Body Material
Aluminum
Media
Air; Inert Gas; Natural Gas; Oxygen Vacuum
Pipe / Port Size
1/2 "; 3/8 "; 3/4 "; 1 "; 1 1/4 "; 1 1/2 "; 2 "; 2 1/2 "; 3 "
Port Type
NPT
Function
2 way - 2/2 Normally Closed; 2 way - 2/2 Normally Open
Voltage
110 AC; 115 AC; 12 DC; 120 AC; 120 DC; 208 AC; 220 AC; 230 AC; 24 AC; 24 DC; 240 AC; 240 DC; 440 AC; 48 DC; 480 AC; 6 DC - 50/60
Max Differential / Max Operating Pressure
125 psi; 8.6 Bar; Vacuum (refer to catalog)
Operating Environment
Hazardous; Indoor; Outdoor
Standards / Regulations
Class I Div 1; Class I Div 2; Class II Div 1; Class II Div 2; CSA; FM; Type 1; Type 2; Type 3; Type 3R; Type 3S; Type 4; Type 4X; Type 6; Type 6P; Type 7; Type 9; UL
Flow
From 3.4 Cv to 130 Cv (2.9 Kv to 110 Kv)

Features

  • Watertight & corrosive-resistant Type 4X coil enclosure for all constructions
  • Coils now certified for explosion-proof/hazardous location
  • Fully certified by UL, CSA, and FM as a safety shut-off valve
  • Proof of closure switch & visual indication meets agency/code requirements for an electrical interlock of valve closed position
  • Optional mounting flange version for versatile mounting and valve connections
  • Optional NPT threaded end-connector kit
  • New high-flow option for 1.25", 1.5", & 2" pipe size configurations
  • 1/8-inch NPT pipe taps with plugs provide easier routine testing
  • Optional constructions for oxygen and vacuum services

Documents & Drawings