ASCO™ 030 Low-Pressure Solenoid Valves

Product Description

The ASCO Series 030, also known as 8030, is a direct-acting low-pressure solenoid valve with up to 15 psi (1 Bar) maximum differential. Valves available in brass or stainless steel, normally open or normally closed and pipe sizes 3/8-inch thru 3/4. They are widely used for dispensing, collating, vacuum holding, tank draining and gas shutoff applications. The normally open version is well suited for gas venting.

Products

Search
1-8 of 8 results for Products
:
ASCO™ 8030G013AC120/60,110/50D
Actuation
Solenoid - Direct Acting
Coil Class
FT
Flow (Cv)
1.80
Frequency
50/60 Hz
availability
Same Day
Actuation
Coil Class
Flow (Cv)
Frequency
availability
Solenoid - Direct Acting
FT
1.80
50/60 Hz
Same Day
QuickShip
ASCO™ 8030G013AC240/60,220/50D
Actuation
Solenoid - Direct Acting
Coil Class
FT
Flow (Cv)
1.80
Frequency
50/60 Hz
availability
Same Day
Actuation
Coil Class
Flow (Cv)
Frequency
availability
Solenoid - Direct Acting
FT
1.80
50/60 Hz
Same Day
QuickShip
ASCO™ 8030G017AC120/60D
Actuation
Solenoid - Direct Acting
Coil Class
FT
Flow (Cv)
2.80
Frequency
60 Hz
availability
Same Day
Actuation
Coil Class
Flow (Cv)
Frequency
availability
Solenoid - Direct Acting
FT
2.80
60 Hz
Same Day
QuickShip
ASCO™ EF8030G003AC120/60,110/50D
Actuation
Solenoid - Direct Acting
Coil Class
FT
Flow (Cv)
5.00
Frequency
50/60 Hz
availability
Same Day
Actuation
Coil Class
Flow (Cv)
Frequency
availability
Solenoid - Direct Acting
FT
5.00
50/60 Hz
Same Day
QuickShip
ASCO™ JKF8030G003AC120/60,110/50
Actuation
Solenoid - Direct Acting
Coil Class
F
Flow (Cv)
5.00
Frequency
50/60 Hz
availability
Same Day
Actuation
Coil Class
Flow (Cv)
Frequency
availability
Solenoid - Direct Acting
F
5.00
50/60 Hz
Same Day
QuickShip
ASCO™ JSF8030G003AC120/60,110/50
Actuation
Solenoid - Direct Acting
Coil Class
F
Flow (Cv)
5.00
Frequency
50/60 Hz
availability
Same Day
Actuation
Coil Class
Flow (Cv)
Frequency
availability
Solenoid - Direct Acting
F
5.00
50/60 Hz
Same Day
QuickShip
ASCO™ JSF8030G013AC120/60,110/50
Actuation
Solenoid - Direct Acting
Coil Class
F
Flow (Cv)
1.80
Frequency
50/60 Hz
availability
Same Day
Actuation
Coil Class
Flow (Cv)
Frequency
availability
Solenoid - Direct Acting
F
1.80
50/60 Hz
Same Day
QuickShip
ASCO™ OFKF8030G003AC120/60,110/50
Actuation
Solenoid - Direct Acting
Coil Class
F
Flow (Cv)
5.00
Frequency
50/60 Hz
availability
Same Day
Actuation
Coil Class
Flow (Cv)
Frequency
availability
Solenoid - Direct Acting
F
5.00
50/60 Hz
Same Day
QuickShip

Specifications

Valve Actuation
Solenoid
Body Material
Brass, Stainless Steel
Media
Air, Inert Gas, Natural Gas, Water
Pipe / Port Size
1/2 "; 3/8 "; 3/4 "
Port Type
NPTF
Function
2 way - 2/2 Normally Closed, 2 way - 2/2 Normally Open
Flow
From 2.0 Cv to 6.0 Cv, From 6.0 Cv to 14.0 Cv
Voltage
24 AC, 110 AC, 120 AC, 220 AC, 230 AC, 480 AC, 6 DC, 12 DC, 24 DC, 120 DC, 240 DC | 50/60
Max Differential / Max Operating Pressure
Vacuum to 150 PSIG
Operating Environment
Indoor, Outdoor
Standards / Regulations
CSA, FM, UL

Features

  • Ideal for low pressure general service and vacuum applications
  • Brass constructions available for fuel gas service in commercial and industrial gas burners
  • Gas shutoff model has 2-way normally closed operation
  • Gas vent model has 2-way normally open operation
  • Most constructions mountable in any position for convenient installation

Documents & Drawings