Asco-P-017

ASCO™ Series 017 Solenoid Operators (NEMA types, CSA)

Product Description

The ASCO Series 017, also known as 8017, is the same RedHat Type I molded epoxy solenoid operator used on general purpose ASCO valves. It is available in four standard wattages, AC or DC.

Features

  • The standard operator model is a RedHat Type 1
  • Optional features include explosion-proof and rain-tight models types 3, 7, and 9
  • Nominal ambient temperature range is 32° F to 125° F (AC); 32° F to 104° F (DC)
  • Mountable in any position for flexible installation

Documents & Drawings