Asco-P-016

ASCO™ Series 016 Solenoid Operators (NEMA types, CSA)

Product Description

The ASCO Series 016 solenoid operator is the same highly reliable RedHat II molded epoxy solenoid operator used on ASCO's general purpose valves. Models are rated at 6.1 W and 9.1 W.

Features

  • Standard operator: RedHat II watertight, Types 1, 2, 3, 3S, 4, and 4X
  • Optional: Explosion-proof and watertight, Types 3, 3S, 4, 4X, 6, 6P, 7, and 9
  • Nominal ambient temperature range: 32° F to 125° F (AC); 32° F to 104° F (DC)