No image available
No image available
Your request is being processed.
Anderson Greenwood-P-SSV

Anderson Greenwood Safety Selector Valve

Product Description

A dual pressure relief device system that provides a safe, efficient method of switching from an active PRV to a standby, maintaining system overpressure protection

Features

  • Provides high Cv values, resulting in less than 3% pressure drop to the active PRV inlet, reducing destructive valve chatter.
  • One minimally sized penetration into the vessel or pipe reduces costs.
  • Reduces field installation costs and space requirements through preassembled and compact design.
  • Provides process isolation of standby PRV.
  • Allows PRV maintenance without process shutdown.
  • Bleed valve under each PRV vents entrapped process effectively and safely prior to removal for maintenance.
  • Clear, positive indication of active PRV.
  • Foolproof provisions for dual padlocking in either PRV position.
  • Tested packing design and minimal leak points reduce fugitive emissions.
  • No seat lapping required for maintenance. Minimal spare parts reduce cost of ownership.
  • Simple operation with built-in seat equalization and no special tools minimizes total valve operating time.
  • Tandem system available for dual PRV's discharging to a closed header system.

Documents & Drawings