DeltaV-P-VF1060B1B1

DeltaV™ Standard Boiler Solution

Product Description

The Standard Boiler Control Solution provides a pre-engineered control strategy for gas-fired or oil-fired (and optionally dual fuel combination) boilers. The configuration complies with NFPA 85 - Boiler and Combustion Systems Hazards Code and uses Emerson's best engineering practices. It includes feedwater, single element and three element drum level controls, plus combustion controls with a boiler master demand, parallel metered air and fuel, and oxygen trim with dynamic excess air correction. Steam header pressure control is standard with the solution and additional boilers can be easily added.

Specifications

System Compatibility
DeltaV Standard Boiler Solution is available on DeltaV v10.3 or higher systems

Documents & Drawings

Features

  • Improve reliability, response, and turndown
  • Save fuel and lower emissions
  • Increase operator confidence and operate closer to design capabilities
  • Reduce control system engineering and startup costs