Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
The Bettis G-Series hydraulic, scotch yoke, valve actuator is used for operating ball, butterfly or plug valves along with louvers, dampers and other 90 degree rotating mechanisms. Suitable for use in demanding SIL-required applications.
Consistently operates in challenging environments, hostile environments, and when power is challenged
Modular design improves efficiency reduces wear extends life
Tension-Lok™ device positively locks the spring module to allow its safe removal and installation, eliminating accidental release of the spring force
PED 97/23/EC compliant to meet the stringent requirements of pressure mounting vessels
Meets both IP66 and IP67M specifications for submergence and high pressure water deluge test and offers superior water ingress and corrosion protection
Offers multiple configurations, with a modular design that enables safe field maintenance and reduced inventory costs
Interchangeable power and spring modules for quick reversal of the fail-safe mode
Suitable for use in demanding applications requiring SIL environment
The maximum number of products that can be compared is 4. Please refine your selection.
Inactivity Warning Dialogx
Your session is about to timeout due to inactivity. Click OK to extend your time for an additional 30 minutes.
This item has been successfully added to your list.x
This item has been successfully added to your list.
Select a Country/Region and Language
Select a Country/Region
Select a Language
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.