The ASCO Series 202 Posiflow solenoid valves are designed to proportionally control the flow of air and inert gases by varying the electrical input signal to the coil. The valves large orifice sizes make them extremely versatile across multiple life science applications, including respiratory therapy, gas chromatography, blood pressure monitoring, and anesthesia delivery equipment. The 202 Series Posiflow valves compact, frictionless architecture saves valuable space in analytical and medical instrumentation.
Recommended |
Coil Class
|
F
|
Pipe/Port Size
|
3/8"
|
Wattage
|
8
|
Quickship Available
|
QuickShip Everyday
|
availability
|
5 Day
|
Coil Class
|
F
|
Pipe/Port Size
|
3/8"
|
Wattage
|
8
|
Quickship Available
|
QuickShip Everyday
|
availability
|
5 Day
|
Coil Class
|
F
|
Pipe/Port Size
|
3/8"
|
Wattage
|
8
|
Quickship Available
|
QuickShip Everyday
|
availability
|
5 Day
|
Coil Class
|
F
|
Pipe/Port Size
|
1/4"
|
Wattage
|
8
|
Quickship Available
|
QuickShip Everyday
|
availability
|
5 Day
|
Coil Class
|
F
|
Pipe/Port Size
|
1/4"
|
Wattage
|
8
|
Quickship Available
|
|
availability
|
5 Day
|
Coil Class
|
F
|
Pipe/Port Size
|
1/4"
|
Wattage
|
8
|
Quickship Available
|
QuickShip Everyday
|
availability
|
5 Day
|
Coil Class
|
F
|
Pipe/Port Size
|
1/4"
|
Wattage
|
8
|
Quickship Available
|
QuickShip Everyday
|
availability
|
5 Day
|
Coil Class
|
F
|
Pipe/Port Size
|
1/4"
|
Wattage
|
8
|
Quickship Available
|
QuickShip Everyday
|
availability
|
5 Day
|
Coil Class
|
F
|
Pipe/Port Size
|
1/4"
|
Wattage
|
8
|
Quickship Available
|
QuickShip Everyday
|
availability
|
5 Day
|
Coil Class
|
F
|
Pipe/Port Size
|
1/8"
|
Wattage
|
6.3
|
Quickship Available
|
QuickShip Everyday
|
availability
|
5 Day
|
ASCO and AVENTICS Proportional Technology | Brochure (DE)
Broschüre: ASCO- und AVENTICS-Proportionaltechnik
Broschüre: Maschinenautomatisierung Automation | ASCO | AVENTICS
Broschüre: Übersicht Pneumatik-Produkte | AVENTICS
European Installation Manual: Series 202 Solenoid Valve
European Installation Manual: Series 202 Solenoid Valve AISI
European Instruction Manual: Series 202 Solenoid Valve 3/8
European Instruction Manual: Series 202 Solenoid Valves AISI 303 SS
ASCO and AVENTICS Proportional Technology | Brochure
ASCO and AVENTICS Proportional Technology | Brochure
ASCO and AVENTICS Proportional Technology | Brochure (EN-GB)
Brochure: Industrial Analyzers | ASCO
Brochure: Machine Automation | ASCO | AVENTICS
Brochure: Rapid Engineered Solutions | ASCO
Catalog: Series 202 Posiflow NC Inline | ASCO
Catalog: Series 202 Posiflow NC Line Mount | ASCO
European Catalog: Proportional Valves Direct Operated 202 | ASCO
European Catalog: Proportional Valves Product Index | ASCO
European Catalog: Solenoid Valve Posiflow 202 | ASCO
European Catalog: Solenoid Valve Posiflow M5 202 | ASCO
Installation Manual: European Solenoid Valve 202 | ASCO
Installation Manual: European Solenoid Valve AISI 202 | ASCO
Installation Manual: European Solenoid Valve Brass 202 | ASCO
Installation Manual: European Solenoid Valve NPT 202 | ASCO
Installation Manual: European Solenoid Valve SS 202 | ASCO
ASCO and AVENTICS Proportional Technology | Brochure (ES)
Folleto : Soluciones de Ingeniería Rápidas | ASCO
Folleto: Automatización de máquinas | ASCO | AVENTICS
Folleto: Automatización de máquinas | ASCO | AVENTICS
Folleto: Tecnología Proporcional | ASCO-AVENTICS
Brochure : Analyseurs Industriels | ASCO
Brochure : Conception rapide de solutions | ASCO
Brochure : Machine Automation | ASCO | AVENTICS
Brochure : Technologie proportionnelle ASCO et AVENTICS
By selecting a new country/region, product(s) may be unavailable and items in your shopping cart will be removed. Please contact us for assistance.
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.