GO™ Switch Model 7I

Product Description

Model 7I is the largest of all GO Switches and offers a longer thread to allow for end of travel indication in large hydraulic or pneumatic cylinders.

iec-ex

Features

  • DPDT form CC contact arrangement, SPDT form C contact arrangement
  • 10,000 PSI (690 bar) enclosure
  • Hermetically sealed contact chamber
  • 204°C (400°F) operating temperature
  • Zone 0 or 1 hazardous areas
  • Division 1 or 2 hazardous areas
  • Sub-Sea capabilities
  • Quick disconnect connectors

Documents & Drawings