TESCOM™ Anderson Greenwood Instrumentation Series H5 Instrument Isolation/Block hand Valve H5VIC-22
TESCOM™ Anderson Greenwood Instrumentation Series H5 Instrument Isolation/Block hand Valve H5VIC-22
Warning
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Packing below threads (O-ring bonnet) prevents lubricant washout, thread corrosion, process contamination and eliminates galling.
Easily adjustable packing decreases replacement downtime and increases valve life.
Safety back seating prevents stem blowout or removal during operation and provides a metal-to-metal secondary stem seal while in the fully open position.
ENC plated 316 SS prevents galling or freezing of stem threads.
Rolled stem, bonnet and male NPT threads provide additional strength.
Mirror stem finish in the packing area enables smooth operation and extends packing life.
One-piece handle design prevents loss due to vibration or during maintenance.
Soft or metal seat for bubble-tight shutoff is field-replaceable for easy maintenance.
Extended valve life: damaged soft seat can be removed, leaving a metal seated valve.