No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Tescom-P-BB-1

TESCOM™ BB1 Series Pressure Regulator OEM

Product Description

BB-1 Series high pressure, low flow, miniature pressure reducing regulator provides six outlet pressure ranges available up to 1800 psig / 124 bar outlet. This non-venting regulator is small and compact, weighing approximately 0.5 lbs / 0.2 kg in the standard aluminum construction. Ideal for use in portable equipment.

Specifications

Pressure Rating
Maximum Inlet Pressure: 6000 psig / 414 bar
Outlet Pressure Ranges
  Low Pressure: 0-220 psig / 0-15.2 bar
  High Pressure: 0-1800 psig / 0-124 bar
Material
Body: Aluminum 6061 (Nickel-plated)
Seat: CTFE, PEEK, or Vespel®
O-Rings: See Part Number Selector
Remaining Parts: 300 Series Stainless Steel or Aluminum
Operating Temperature
-15°F to 165°F / -26°C to 74°C
-65°F to 165°F / -54°C to 74°C with Buna-N O-Rings
Up to 400°F / 204°C with Vespel® or PEEK Seat
Port Size & Type
1/4 NPTF or SAE
Flow Capacity
Cv = 0.06
Load Type
Spring
Weight (approximate)
0.5 lbs / 0.2 kg
Additional Information
For custom modifications or a complete system solution, please contact your local sales office.

Features

  • Durable piston-sensed design
  • Outlet pressure ranges are field adjustable
  • Two and four 1/4"""" NPTF or SAE ports are standard
  • Minimal soft goods
  • Non-venting
  • Two-stage and cartridge versions are available
  • 316 Stainless Steel construction is available

Documents & Drawings