No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Roxar-P-Downhole-Pressure-Temperature

Roxar™ Downhole Pressure and Temperature Gauges

Product Description

Designed for permanent installation in oil and gas reservoirs, Roxar Downhole Pressure and Temperature Gauges feature quartz crystal measurements for reliable operation in the most extreme well conditions. The gauges continually transmit digitized pressure and temperature data to the surface from any reservoir location, empowering operators to make fully informed decisions throughout the well's lifetime.

Specifications

Temperature Range
20 - 225 °C
Standard calibration pressure range
15 to 15,000 psi
Pressure accuracy
0.02% Full Scale
Initial Temperature Accuracy
<±0.18 °F
Measurement Type
Silicon-On-Insulator (SOI) technology
Material of wetted parts
Inconel 718/Inconel 625+
Pressure Range
Maximum working pressure: 20,000 psi
Material of wetted parts
Inconel 718/Inconel 625+

Features

  • Measure far beyond hybridized electronic gauge limits with Silicon-On-Insulator (SOI) technology accurate up to 225°C
  • Ensure long-term low-drift reading accuracy of bottom-hole temperature with quartz crystal measurements
  • Flexibly deploy in production, injection and observation wells, plus in highly complex multi-zone intelligent wells
  • Strengthen decision-making with integration with Emerson’s production-management system, Roxar Fieldwatch
  • Rely on downhole gauge carriers tailored specifically to Emerson’s downhole pressure and temperature sensor portfolio

Documents & Drawings