No image available
No image available
Your request is being processed.
Rosemount-9935 Level Bypass Chamber

Rosemount™ 9935 Level Bypass Chamber

Product Description

The Rosemount 9935 Level Bypass Chamber is an expertly engineered chamber optimized for externally mounting Rosemount process level instruments to a vessel, offering an enhanced complete level solution. Rosemount 9935 chambers are the result of more than 35 years of experience in designing and manufacturing chambers, also known as bridles or bypass chambers, in accordance with international codes. Global quality assured, they are designed to ASME B31.3 Process Piping Code, ASME B31.1 Power Piping Code is available.

Specifications

Accumulator Max. Pressure
95-5558 PSI Carbon steel 95-5400 PSI Stainless steel
Temperature Range
Carbon steel -20 to 800°F
Stainless steel -260 to 850°F
Materials of Construction
Carbon steel or stainless steel as standard. Other materials available on request

Features

  • Allows external mounting of process level instrumentation to facilitate isolation of the process for live maintenance
  • Optimized for use with the Rosemount 5300 Guided Wave Radar Level Transmitter and Rosemount Non-Contacting Radar Level Transmitters
  • Rated for pressures up to ASME B16.5 Class 2500 and EN1092 PN250
  • Designed to ASME B31.3 Process Piping Code. ASME B31.1 Power Piping Code is available upon request
  • Industry-preferred weld neck flanges used throughout. All welds are full penetration to increase integrity and reduce crevice corrosion
  • Two designs available: Standard and T-piece design
  • Custom design service available

Documents & Drawings