Rosemount-400VP Conductivity Sensor

Rosemount™ 400VP Contacting Conductivity Sensor

Product Description

With the Rosemount 400VP Contacting Conductivity Sensor, you will be able to accurately measure electrolytic conductivity in a broad range of applications from high purity water to clean cooling water. The Rosemount 400VP conductivity sensor is ideal for use in clean, non-corrosive liquid having less than 20,000 µS/cm.

Specifications

Design
Cell constants: 0.01, 0.1, and 1.0/cm
Vacuum: At 1.6 in. Hg (5.2 kPa) air leakage is less than 0.005 SCFM (0.00014 m3/min)
Materials of Construction
Wetted Materials: Electrodes - titanium; Body - 316 stainless steel; Insulator - PEEK; O-Rings - EPDM
Temperature
Standard: 32 - 221 °F (0 - 105°C)
With optional integral junction box: 32 - 392 °F (0 - 200°C)

Features

  • Factory-measured cell constant ensures out-of-the-box accuracy and no initial calibration requirements
  • Available in cell constants of 0.01, 0.1, and 1.0/cm
  • Conductivity sensor designed for direct screw-in insertion into process piping using a front facing 3/4 inch MNPT fitting
  • Can alternatively be used with a pipe tee or flow cell in a sidestream installation
  • Comes with Variopol (VP6) quick disconnect fitting
  • Conductivity sensor has concentric titanium electrodes separated by a PEEK insulator
  • EPDM O-Ring seals the internal parts of the conductivity sensor from the process liquid
  • Available with a high temperature option up to 392°F (200°C) with integral junction box

Documents & Drawings

Parts & Accessories

Search
1-2 of 2 results for Parts & Accessories
: