No image available
No image available
Your request is being processed.
Rosemount-0085 Temperature Sensor

Rosemount™ 0085 Pipe Clamp Temperature Sensor

Product Description

For easy installation anywhere, the Rosemount 85 Pipe Clamp Temperature Sensor offers a selection of clamp styles, sizes, and materials to provide an adaptable surface temperature measurement solution over a wide range of temperatures. This platinum, resistance temperature detector (RTD) sensor comes with a silver or nickel tip for improved response time and is an ideal solution for applications with high velocities, heavy liquids or particulates. The spring-loaded sensor ensures optimal surface contact for improved performance.

Products

Search
1-11 of 11 results for Products
0085 Temperature Sensor
148 Temperature Transmitter
0085 Temperature Sensor
644 Temperature Transmitter
0085 Temperature Sensor
848T Wireless Temperature Transmitter
0085 Temperature Sensor
3144P Temperature Transmitter
0085 Temperature Sensor
648 Wireless Temperature Transmitter
0085 Temperature Sensor
848T Temperature Transmitter
0085 Temperature Sensor
248 Head Mount Temperature Transmitter
0085 Temperature Sensor
248 Rail Mount Temperature Transmitter
0085 Temperature Sensor
248 Wireless Temperature Transmitter
0085 Temperature Sensor
648 Wireless Temperature Transmitter
0085 Temperature Sensor
3144P Temperature Transmitter

Specifications

Pipe Clamp Materials
ASTM 304 SST (1.4301), Duplex F51 (1.4462), Carbon steel (1.0037)
Lead Wires
PTFE insulated, silver-coated copper wire
Insulation Resistance
1,000 MΩ minimum insulation resistance when measured at 500 V dc at room temperature
Calibration Options
Class A Sensor from -50 to 300 °C (-58 to 572 °F)
Certifications/Approvals
Hazardous location, see full specs for complete list of certifications

Features

  • Sensor covers wide range of temperatures -328 to 572 °F (-200 ° to 300 °C) to meet application demands
  • Direct mounts to Rosemount 648 Wireless with Rosemount X-well™ Technology for accurate process temperature measurement
  • Wide variety of clamp styles, sizes, and materials allows for installation anywhere and provides application flexibility
  • Installation requires only two bolts (no welding required) for a straightforward connection
  • Platinum RTD temperature sensors designed with silver or nickel tip for improved response time
  • Withstands applications with high velocities, heavy liquids or particulates for durability and stability
  • Non-intrusive design eliminates need for process penetration of fluids with toxic properties for added safety
  • Spring-loaded sensor ensures best surface contact for enhanced performance

Documents & Drawings

Parts & Accessories

Search
1-1 of 1 results for Parts & Accessories
: