No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Rosemount-K-3051SMV Transmitter 9195 Wedge Meter 305 manifold

Rosemount™ 3051S MultiVariable™ Transmitter, 9195 Wedge Meter and 305 manifold

Specifications

Rosemount™ 3051S MultiVariable™ Transmitter
Warranty
Up to 15-year limited warranty
Rangedown
Up to 200:1
Communication Protocol
4-20 mA HART™, WirelessHART®, FOUNDATION™ Fieldbus
Measurement Range
Up to 2000 psi (138 bar) differential, Up to 6092 psi (420 bar) static
Process Wetted Material
316L SST, Alloy C-276, Tantalum, Gold-plated 316L SST
Diagnostics
Basic Diagnostics
Certifications/Approvals
NSF, NACE™, hazardous location, see full specs for complete list of certifications
Rosemount™ 9195 Wedge Flow Meter
Line Size
2 to 8 in (50-200 mm)
Accuracy
Calibrated: 1.0%; Standard 3%
Max. Operating Pressure
ANSI B16.5 600#
EN-1092-1 PN100
Max. Operating Temperature
1000 °F (538 °C)
Process Wetted Material
316 SST
Warranty
Up to 5-year limited warranty
Process Connection
150# - 600# RF ASME B16.5, slip-on or weld-neck
PN16 - PN100 EN-1092-1 RF, slip-on or weld-neck
Transmitter Connection
1/2" NPT Tubed Direct and Remote Mount
Compact Saddle Remote Seals
2”NPS/DN50 Flanged Remote Seals
Fluid Type
Liquid, slurries, highly viscous fluids, abrasive fluids, high temperature fluids
Rosemount™ 305 Integral Manifold
Maximum Operating Temperature
1000°F (538°C)
Manifold Material
316 SST/316L SST, Alloy C-276, Alloy 400
Packing Material
PTFE, graphite-based
Process Connections
1/4“-18 NPT female, 1/2“-14 NPT female, 1/2“-14 female NPT flange adapter, 12 mm ferrule tube flange adapter
Process Connection Orientation
Parallel with transmitter, 90° to transmitter
Certifications
Cleaning for special services, sour gas (meets NACE MR 0175/ISO 15156, MR0103), see full specs for complete list of certifications
Warranty
Up to 5-year limited warranty

Features

Rosemount™ 3051S MultiVariable™ Transmitter
  • Measures multiple variables and standardizes on a single model number for streamline process and cost-efficiency
  • Reduces costs by eliminating the need for stacked transmitters and additional wiring
  • Primary elements available as assemble-to options for simple installation and commissioning
  • Multivariable design reduces pipe penetrations, impulse piping and connection systems for cost-savings
  • Callendar-Van Dusen sensor matching improves temperature accuracy enabling best-in-class flow calculations
  • All-welded, SuperModule™ design offers industry-leading accuracy in harsh environments and applications
  • Engineering Assistant Software allows for configuration in two easy steps
  • Ultra for Flow provides optimized flow readings with a ±0.04% of reading accuracy
  • Designed with built-in flow calculations for direct reporting of fully-compensated mass, energy or volumentric flow
Rosemount™ 9195 Wedge Flow Meter
  • The wedge primary element is built to measure difficult applications, including dirty, highly viscous, or abrasive fluids that can clog or erode other primaries
  • Triangle shaped design is strong and resistant to wear, lacking critical sharp edges that would wear over time
  • Fully integrated and optimized design allows for simpler installation and compatibility with the process
  • Remote seal packages allow for a wide variety of applications to be supported through the remote seal designs
  • Saddle-style remote seal connections reduces the weight of the meter by 50% and is designed to reduce pipe stand off to address plugging and cleaning concerns
  • The flanged model uses a 2-inch NPS/DN50 connection, a traditional style used if flushing rings and valve assemblies are required
  • The threaded model uses a 1/2 inch NPT connection with tubing, ideal for applications where plugging is less of a concern than erosion or wear
Rosemount™ 305 Integral Manifold
  • Designed for direct assembly to Rosemount Coplanar transmitter interface, eliminating the need for a flange
  • 50% fewer potential leak points than conventional transmitter to flange to manifold interface
  • Lightweight manifold design can be factory-assembled, leak-tested and calibrated for an easy installation process
  • 2-,3- and 5-valve configuration for multivariable, absolute, gage and differential pressure transmitters
  • 5-valve natural gas configuration available for extra protection from leaking to ensure DP signal integrity

Documents & Drawings

Rosemount™ 3051S MultiVariable™ Transmitter
Rosemount™ 9195 Wedge Flow Meter
Rosemount™ 305 Integral Manifold