No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Rosemount-2555 Solids Level Switch-Capacitance Probe

Rosemount™ 2555 Solids Level Switch - Capacitance Probe

Product Description

The Rosemount 2555 Solids Level Switch is robust and suitable for all solids bulk media in all types of vessels. It can be used for full, demand or empty detection and is designed for low dielectric medias and extreme conditions such as high temperatures, high mechanical stress and high tensile forces.

Specifications

Operating Pressure
363 psi (25 bar)
Operating Temperature
-40 to 932°F (-40 to 500°C)
Certifications/Approvals
CE, ATEX, IECEx, FM, FMc, EHEDG
Sensitivity
Dielectric constant value ≥1.5
Output
Relay

Features

  • Suitable for most bulk materials in various applications even with high temperature and pressure
  • "Active Shield Technology" protects against media build up or caking to ensure complete reliability
  • Measurement of medias with dielectric constant down to 1.5
  • Simple, automatic calibration via push button and internal display
  • Optional remote electronics housing

Documents & Drawings