No image available
No image available
Your request is being processed.

Micro Motion 2400S Compact, Integral-Mount Transmitter

With an integrated architecture designed for easy access to process intelligence, the 2400S Compact, Integral Transmitter provides superior performance in the most challenging applications, such as entrained gas, batching and loading

Read more...

Products

Search
1-23 of 115 results for Products
R150S Coriolis Meter 316L SST
2400S
CMF400H
2400S
R200S
2400S
F300S
2400S
T075F
2400S
CMFS075M
2400S
F400S Coriolis Meter 4 inch Stainless Steel
2400S
CMF010M
2400S
CMF050H
2400S
CMFHC3A
2400S
CMFS100H
2400S
CMFS150P
2400S
F050A
2400S
CMF025M
2400S
CMFS100M
2400S
F025H
2400S
F200H
2400S
CMFS050H
2400S
HPC015N
2400S
F050P
2400S
H025S
2400S
H400S Hygienic Coriolis Meter
2400S
CMF200B
2400S

Specifications

Output variables
Mass & volume flow
Net product content / flow
Temperature
Density
Concentration
Local display
Standard user interface with 2-line LCD panel
Two clips for HART/Bell 202 connections (requires removing transmitter housing cover)
Two membrane pushbuttons for local operation (requires removing transmitter housing cover)
Glass or plastic lens options
Power
Self-switching AC/DC input, automatically recognizes supply voltage
85–265 VAC, 50/60 Hz, 4 watts typical, 7 watts maximum
18–100 VDC, 4 watts typical, 7 watts maximum
Complies with low voltage directive 2006/95/EC per EN 61010-1 (IEC 61010-1) and Installation (Overvoltage) Category II, Pollution Degree 2
Input/output signals (analog output option)
Channel A:
One active 4–20 mA output
Not intrinsically safeChannel B (configurable), one of:
One active or passive frequency output
One active or passive discrete output
One active or passive discrete input
Input/output signals (PROFIBUS-DP option)
Digital 2-way PROFIBUS-DP signal
Input/output signals (DeviceNet option)
Digital 2-way DeviceNet signal (Now Obsolete)
HART
Bell 202 signal is superimposed on the primary milliamp output
HART communication is not available on PROFIBUS-DP and DeviceNet transmitter versions
Mounting options
Field mount, integral with sensor
Application types
Continuous process control
Two-phase flow/entrained gas
Meter verification
Hazardous approvals
C1D2
Zone 2

Features

  • Receive diagnostics for performance under entrained gas and batching from empty applications with MVD digital processing
  • Gain real-time and in-process measurement integrity assurance with Smart Meter Verification
  • Employ the best two-phase flow capability for batching, loading and entrained gas applications
  • Eliminate the need to remove the transmitter cover with optical buttons on the display
  • Rely on Class 1, Div. 2 (Zone 2 ) hazardous area approval (sensor and transmitter )

Documents & Drawings

Parts & Accessories

Search
1-5 of 5 results for Parts & Accessories
:
Compare
Compare
Compare
Compare
Compare