No image available
No image available
Your request is being processed.
Micro Motion-1600 Compact Flow Transmitter

Micro Motion™ 1600 Compact Transmitter

Product Description

With a compact and light design, the 1600 transmitter delivers ease of integration. The intuitive design can support HART®, RS-485 or a native Ethernet connection with optional Power over Ethernet. A suite of powerful software solutions provide measurement confidence and valuable process insight in the most challenging applications. The data historian feature captures rich information about process events, fluid quality, and measurement stability - over long and short periods of time.

Products

Search
1-13 of 13 results for Products
G025M Coriolis Meter 316L Stainless Steel
1600 Compact Flow Transmitter
F150S Coriolis Meter 316L SST
1600 Compact Flow Transmitter
H150S Coriolis Meter 316L SST 32 Ra
1600 Compact Flow Transmitter
CMFHC4M Coriolis Meter 316L Stainless Steel
1600 Compact Flow Transmitter
R150S Coriolis Meter 316L SST
1600 Compact Flow Transmitter
G050M Coriolis Meter 316L Stainless Steel
1600 Compact Flow Transmitter
HPC015H High-Pressure Coriolis Meter
1600 Compact Flow Transmitter
H150F Coriolis Meter 316L SST 15 Ra
1600 Compact Flow Transmitter
HPC020N High-Pressure Coriolis Meter
1600 Compact Flow Transmitter
HPC020M High-Pressure Coriolis Meter
1600 Compact Flow Transmitter
G200M Coriolis Meter 316L Stainless Steel
1600 Compact Flow Transmitter
G300M Coriolis Meter 316L Stainless Steel
1600 Compact Flow Transmitter
G100M Coriolis Meter 316L Stainless Steel
1600 Compact Flow Transmitter

Specifications

Display/Interface
Graphical backlit display
Four-button mechanical controls
Flowmeter-status LED
Supports English, German, French, Spanish, Portuguese, Russian, Chinese, and Japanese languages
Power Supply
Power over Ethernet available in Ethernet version
PoE PD Power Class 3 complies with IEEE 802.3at and 802.3af
18 to 100 VDC, 6 watts typical, 11 watts maximum
Complies with Low Voltage Directive 2014/35/EU per IEC 61010-1 Ed. 3.0 2010-06; Over voltage Category II, Pollution Degree 2
Self-switching AC/DC input, automatically recognizes supply voltage, available in both HART® and Modbus versions.
85 to 240 Vac 50/60 Hz, 3 .5 watts typical, 8 watts maximum
18 to 100 Vdc, 3 .5 watts typical, 8 watts maximum
Universal Service Port
Universal Service Port design allows configuration and transfer of data unsing a standard, USB-C terminal
Ethernet version
An Ethernet port supports EtherNet/Ip and Modbus TCP all in one device
Additional channel included configurable to mA output, pulse output or discrete output
Pre-installed M12 quick connections available as an option
HART® version
HART® channel supports full HART® communication
Additional channel included configurable to pulse output or discrete output
Pre-installed M12 quick connections available as an option
Modbus version
Modbus support is implemented on the RS-485 physical layer
Additional channel included configurable to pulse output or discrete output
Pre-installed M12 quick connections available as an option
Mounting
Field-mount aluminum and hygienic stainless steel housing options
Integrally mounted to any Micro Motion ELITE (CMFS, CMF and HC), F-series, H-series, R-series, T-series or HPC-series Coriolis sensor
Remotely mounted to any 9-wire Micro Motion ELITE, F-series, H-series, R-series, T-series or HPC-series Coriolis sensor (aluminum only)
Application types
Smart Meter Verification Professional
Discrete batch control
Petroleum measurement and AI correction option
Concentration measurement
Advanced Phase Measurement for two phase flow remediation
Filling and dosing
Certifications/Approvals
Hazardous approvals
Class I, Div. 2
Zone 2

Features

  • Gain ease of installation, integration, remote monitoring and connectivity with Ethernet/IP and Power Over Ethernet (PoE) capabilities as well as HART® or Modbus communication.
  • Capture short- and long-term insight about process events, fluid quality and measurement stability with a data historian
  • Check meter health in fewer than 90 seconds with Smart Meter Verification
  • Ensure product quality with licensable advanced software features such as Concentration Measurement and Advanced Phase Measurement
  • Graphic display supports 8 languages and can be rotated using the integrated software rotation

Documents & Drawings