No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Rosemount-K-1495 Orifice Plate and 1496 Orifice Flange

Rosemount™ 1495 Orifice Plate and 1496 Orifice Flange

Specifications

Rosemount™ 1495 Orifice Plate
Max. Operating Pressure
ANSI B16.5 2500#
Process Temperature Range
-320 to 1200 °F (-196 to 649 °C)
Fluid Type
Liquid, gas, steam
Process Wetted Material
304/304L SST, 316/316L SST, DIN 1.4571 (316Ti SST), Alloy C-276, Alloy 400
Warranty
Up to 5-year limited warranty
Rosemount™ 1496 Orifice Flange Union
Fluid Type
Liquid, gas, steam
Process Wetted Material
304/304L SST, 316/316L SST, DIN 1.4571 (316Ti SST), Alloy C-276, Alloy 400, Carbon Steel
Warranty
Up to 5-year limited warranty

Features

Rosemount™ 1495 Orifice Plate
  • Can be ordered in line sizes ranging from 2 to 24 in. (50 to 60 mm) or custom line sizes for application flexibility
  • Manufactured to meet AGA, ASME, ISO, API and DIN standards
  • Offers standard configuration of square-edged concentric bore in both paddle and universal-type plates
  • Available in multiple material types to meet challenging process conditions
  • Withstands high temperature and pressure applications, providing long-lasting durability
Rosemount™ 1496 Orifice Flange Union
  • Positions orifice plates appropriately for reliable flow and accurate measurement
  • Threaded tap connection does not require on-site drilling of flange taps for an easy-to-install solution
  • Supplied with all necessary hardware for straightforward installation
  • Available in line sizes up to 24 in. (600 mm) or custom line sizes
  • Adaptable flange union withstands high temperatures and pressures of up to ANSI Class 2500#
  • Meets ASME B16.36 and DIN 19214 part 1 specifications

Documents & Drawings

Rosemount™ 1495 Orifice Plate
Rosemount™ 1496 Orifice Flange Union