No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Flexim-FLUXUS F721XLF Low Flow Meter Non-Intrusive Flow Meter

Flexim FLUXUS F721XLF - Non-Intrusive Low Flow Meter

Product Description

The Flexim FLUXUS F721XLF is a non-intrusive metering system for the repeatable and long-term reliable measurement of extremely low flow liquid rates down to 6 L/h (1 gal/h) and below on line sizes, ranging from 0.4 inch to 2 inches independent of the pipe wall thickness and pressure ranges. Available both in aluminum and stainless-steel housing with ATEX/IECEx zone 2, and FM Class I Division 2 certifications, this low flow ultrasonic flow meter offers advanced data processing capabilities, sophisticated signal filters, bi-directional communication protocols and in-house system factory calibration to achieve highly accurate and repeatable measurements of extremely low flows.

Specifications

Fluid type
All liquids
Accuracy
Measurement uncertainty of the measuring system (volumetric flow rate): ±0.3 % of reading ±0,0006 m/s (±0.002 ft/s)
Measurement uncertainty at the measuring point (volumetric flow rate): ±1 % of reading ±0,0006 m/s (±0.002 ft/s)
Repeatability
0.15 % of reading ±0,0006 m/s (±0.002 ft/s)
Flow Channels
1
Range
Depending on pipe size
Certifications/Approvals
-
Power supply
100-230VAC
24VDC
12VDC
Pipe size
10 to 2400 mm (0.39 to 94.5 inch)
Pressure range
-
Temperature range (media)
-40 to +130°C (-40 to +266°F)
Output
4-20mA active/passive
4-20mA HART active/passive
pulse/frequency/binary
voltage
Input
Temperature
4-20mA active/passive
binary
voltage
Communication Protocol
Modbus RTU/TCP
BACnet MSTP/IP
Profibus PA
Foundation Fieldbus
System configuration and installation
For more detailed Information please download the Technical Specifications

Features

  • No potential for leaks.
  • Completely maintenance-free.
  • Accurate and highly repeatable low flow measurement.
  • Applicable to any pipe and any liquid media.
  • Rugged and hazardous area approved transducers and transmitters (ATEX/IECEx Zone 2, and FM Class I Division 2).
  • Matched transducers, advanced digital signal processing (DSP) and efficient algorithms ensure stable measurements at very low flows.
  • Advanced Meter Verification.

Documents & Drawings