No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Flexim-FLUXUS F721 WD Stationary Ultrasonic Water Flow Meter

Flexim FLUXUS F721 WD Stationary Ultrasonic Water Flow Meter

Product Description

The Flexim FLUXUS F721 WD non-intrusive ultrasonic flow meter is the perfect flow measurement solution for drinking water and wastewater applications. It enables a very simple and cost-effective clamp-on installation of flow measurement points within an existing water supply and wastewater infrastructure. The Flexim FLUXUS F721 WD belongs to the most reliable and accurate non-intrusive ultrasonic flow metering systems. It even measures flow velocities as low as 0.01 m/s (0.03 ft/s) – ideal for leak detection and night flow measurements. Thanks to permanent coupling of the transducers onto the pipe and the IP68 protection, it is suitable for installations in chambers and for buried or flooded installations. Compared to the F532 WD, the F721 WD serves pipes with diameters of over 2000 mm (79 in), offers dual channel measurements and comprehensive communication combinations.

Specifications

Fluid type
Water
Pipe size
50...6500 mm (2...255 in)
Flow measuring channels
1 or 2
Temperature range (pipe wall)
-40…+130 °C (-40…+266 °F)
Physical quantities
Volumetric flow rate, mass flow rate, flow velocity
Accuracy
Measurement uncertainty of the measuring system (volumetric flow rate): ±0.3 % of reading ±0.005 m/s (±0.02 ft/s)
Measurement uncertainty at the measuring point (volumetric flow rate): ±1.0 % of reading ±0.005 m/s (±0.02 ft/s)
Repeatability
0.15 % of reading ±0.005 m/s (±0.02 ft/s)
Flow velocity range
0.01...25 m/s (0.03…82 ft/s)
Non-invasive water temperature measurement
Included
Power supply
100…230 V AC
20…32 V DC
11…16 V DC
Degree of protection
IP66 (transmitter)
IP67 or IP68 (transducers)
Output
4…20 mA current (active/passive)/pulse/frequency/binary)
Input
None
Communication protocol
Modbus RTU/TCP
BACnet MS/TP
BACnet IP
M-Bus
Profibus PA
Foundation Fieldbus
USB
LAN
System configuration and installation
For more detailed information, please download the Technical Specifications

Features

  • Extremely accurate down to flow velocities as low as 0.01 m/s (0.03 ft/s).
  • No zero-calibration needed and permanently drift-free.
  • Permanent coupling foil.
  • IP68 transducers.
  • Transducers can be permanently buried (no chamber required).
  • Reliable and accurate flow measurement.
  • Low installation costs.
  • Built to last.
  • Works on challenging pipe material like, for example, PCCP and cement.

Documents & Drawings