No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Fisher-P-Y600A

Fisher™ Y600A Series Pressure Reducing Regulators

Product Description

Y600A Series regulators have a large diaphragm area that provides accurate control at low-pressure settings. Types Y600A and Y600AR come with a pitot tube providing greater capacity through a dynamic boost. Type Y600AM uses external registration with a 1/2 NPT downstream control line connection and an O-ring stem seal.

Features

  • Corrosion Resistance
  • Tamper-Resistant Adjustment
  • Ease of Inspection and Maintenance
  • Precision Control at Low-Pressure Settings

Specifications

Body Sizes and End Connection Styles
NPS 3/4 or 1, NPT
Maximum Inlet Pressure
150 psig / 10.3 bar
Temperature Capabilities
-20 to 180°F / -29 to 82°C
Pressure Registration
Internal or External
Approximate Weight
10 Pounds / 6 kg
Additional Technical Data
For additional technical information, contact your local Sales Office or refer to technical documentation.

Documents & Drawings