No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Fisher-P-1805

Fisher™ 1805 Series Backpressure Regulators and Relief Valves

Product Description

1805 Series relief valves are designed for use in farm tap applications where a relief valve is needed between the first-stage and second-stage regulators. 1805 Series relief valves are suitable for natural gas, air, propane, or any medium compatible with the internal valve parts. Relief pressures range from 5 to 125 psig / 0,34 to 8,6 bar. Maximum pressure, including buildup, is 150 psig / 10,3 bar.

Features

  • Tight Shutoff
  • Easy Maintenance
  • Simple Adjustment
  • Complete Venting
  • Sour Gas Service Capability

Specifications

Body Size and End Connection Styles
3/4, 1, 1-1/2, or 2 NPT
Maximum Inlet Pressure
150 psig / 10,3 bar, including buildup
Relief Set Pressure Ranges
5 to 125 psig / 0,34 to 8,6 bar in six ranges
Temperature Capabilities
-20 to 150°F / -29 to 66°C
Approximate Weights
3/4 to 1 NPT: 5 Pounds / 2 kg
1-1/2 to 2 NPT: 13 Pounds / 6 kg

Documents & Drawings