Emerson-P-ST-3808

RSTi analog input module 8 channel, Thermocouple Connector Type

Product Description

A compact and distributed solution, RSTi is easy to configure, manage and upgrade. With Ethernet-based RSTi I/O, high-speed communications are enhanced to facilitate the massive amounts of data that your devices generate. RSTi I/O unlocks the continuity, connectivity, and collaboration for your control systems.

Specifications

Part Number
ST-3808
Analog Input Count & Type
8 point; Thermocouple or mV
Resolution & Speed
±0.1°C / F, 1uV; 30mS
Current Consumption
System 140mA @5VDC
Special Capabilities
Thermocouple Types K/J/T/B/R/S/E/N/L/U/C/D

Features

  • Ethernet-based Slice I/O Delivers High Performance and Flexibility
  • Compact, distributed I/O delivers long-life
  • Easy to configure, manage and upgrade

Documents & Drawings