No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Emerson-P-IC695CPE302

PACSystems™ RX3i CPE302 Controller

Product Description

PACSystems™ RX3i controllers provide the foundation for Industrial Internet connectivity. It is a powerful, modular Programmable Automation Controller with a focus on high availability. The RX3i features a single control engine and a universal programming environment to provide application portability across multiple hardware platforms.

Specifications

Part Number
IC695CPE302
Form Factor
Backplane
User Memory
2MB
I/O
16k Bits Discrete I/O, 32k Words for Analog I/O
Energy Pack
Included
Redundancy Support
Media Redundancy (MRP) with PNC001
Ethernet Port
1 - 2 port switch 10/100/1000
Ethernet Protocols
SRTP Client/Server, Modbus TCP/IP, OPC UA , EGD, PROFINET, DNP3 Outstation, IEC-61850 Client, IEC-104 Server, HART passthrough
Serial Protocols
ASCII Serial, Modbus/RTU
Remote I/O Devices
255 Simplex with PNC001
USB Interface
1x USB-A 2.0
Environmental
0 to 60C
Agency Approvals
UKCA, UL, cUL, RoHS, CCC, FCC, Reach, UL HazLoc C1D2, ATEX Zone 2
Marine Certifications
ABS, BV, LR. DNV GL

Features

  • Programming tools such as tag-based programming, a library of reusable code and a test edit mode for improved online troubleshooting
  • User-friendly environment that can increase design flexibility and improve engineering efficiency and productivity
  • Plug-and-play addition of PROFINET-enabled devices makes it easy to securely connect machines, data and people
  • High-speed multicore processor for faster throughput without information bottlenecks
  • Support for high-density discrete I/O, universal analog (TC, RTD, Strain Gauge, Voltage and Current configurable per channel), isolated analog, high-density analog, high-speed counter, and motion modules
  • Isolated serial port for robust and reliable integration of sensors and instruments

Documents & Drawings